??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24530.0051 Cylindrical Handle
HELP_VARIABLE
Company
Halder
Description
EH 24530. - Cylindrical Handles, rotating
Bill of material
24530.0051 Cylindrical Handle
BESTNR
Ref. No.
24530.0051
D1
26 mm
D2
Thread
M10
D3
13 mm
D4
21 mm
L1
80 mm
L2
16 mm
G
Weight
109 g
VERS
0 mm
Embedded user actions